SNVSC12 April 2021 LM117QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS(1) | SUBGROUP(2) | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VO | Output voltage | VI = 4.25 V, IL = –5 mA | 1, 2, 3 | 1.2 | 1.3 | V | |
25°C Post-radiation |
1 | 1.35 | |||||
VI = 4.25 V, IL = –500 mA | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 41.25 V, IL = –5 mA | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 41.25V, IL = –50mA | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 | 1.35 | |||||
VI = 6.25 V, IL = –5 mA | 125°C | 2 | 1.2 | 1.3 | |||
VRLine | Line regulation | 4.25
V ≤ VI ≤ 41.25
V, IL = –5 mA |
25°C | 1 | –9 | 9 | mV |
125°C, –55°C | 2, 3 | –23 | 23 | ||||
25°C Post-radiation |
1 | –25 | 25 | ||||
VRLoad | Load regulation | VI
= 6.25
V, –500 mA ≤ IL ≤ –5 mA |
1, 2, 3 | –12 | 12 | mV | |
VI
= 41.25
V, –50 mA ≤ IL ≤ –5 mA |
1, 2, 3 | –12 | 12 | ||||
VRTh | Thermal regulation | VI = 14.6 V, IL = –500 mA | 25°C | 1 | –12 | 12 | mV |
IAdj | Adjust pin current | VI = 4.25 V, IL = –5 mA | 1, 2, 3 | –100 | –15 | µA | |
VI = 41.25 V, IL = –5 mA | 1, 2, 3 | –100 | –15 | ||||
ΔIAdj/ Line | Adjust pin current change | 4.25
V ≤ VI ≤ 41.25
V, IL = –5 mA |
1, 2, 3 | –5 | 5 | µA | |
ΔIAdj / Load | Adjust pin current change | VI
= 6.25
V, –500 mA ≤ IL ≤ –5 mA |
1, 2, 3 | –5 | 5 | µA | |
IQ | Minimum load current | VI
= 4.25
V, Forced VO = 1.4 V |
1, 2, 3 | –3 | –0.5 | mA | |
VI
= 14.25
V, Forced VO = 1.4 V |
1, 2, 3 | –3 | –0.5 | ||||
VI
= 41.25
V, Forced VO = 1.4 V |
1, 2, 3 | –5 | –1 | ||||
IOS | Output short circuit current | VI = 4.25 V | 1, 2, 3 | –1.8 | –0.5 | A | |
VI = 40 V | 1, 2, 3 | –0.5 | –0.05 | ||||
VO (Recov) | Output voltage recovery | VI = 4.25
V, RL = 2.5
Ω, CL = 20 µF |
1, 2, 3 | 1.2 | 1.3 | V | |
25°C Post-radiation |
1 |
1.35 |
|||||
VI = 40 V, RL = 250 Ω | 1, 2, 3 | 1.2 | 1.3 | ||||
25°C Post-radiation |
1 |
1.35 |
|||||
VStart | Voltage start-up | VI
= 4.25
V, RL = 2.5
Ω, CL = 20 µF, IL = –500 mA |
1, 2, 3 | 1.2 | 1.3 | V | |
VNO | Output noise voltage | VI = 6.25 V, IL = –50 mA | 25°C | 7 | 120 | µVRMS | |
ΔVO / ΔVI | Line transient response | VI
= 6.25
V, ΔVI = 3
V, IL = –10 mA |
25°C | 7 |
6 |
mV/V | |
ΔVO / ΔIL | Load transient response | VI
= 6.25V, ΔIL = –200
mA, IL = –50 mA |
25°C | 7 | 0.6 | mV/mA | |
ΔVI / ΔVO | Ripple rejection | VI = 6.25
V, IL = –125
mA, EI = 1 VRMS at ƒ = 2400 Hz |
25°C |
4 | 65 | dB | |
25°C Post-radiation |
4 | 60 |