SNVSC12 April   2021 LM117QML-SP

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configurations and Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics: 0.5–A IOUT Devices (LM117H, LM117GW)
    6. 7.6  Parameter Drift: 0.5–A IOUT Devices (LM117H, LM117GW)
    7. 7.7  Electrical Characteristics: 1.5–A IOUT Devices (LM117K)
    8. 7.8  Parameter Drift: 1.5–A IOUT Devices (LM117K)
    9. 7.9  Quality Conformance Inspection
    10. 7.10 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Setting Output Voltage
    4. 8.4 External Capacitors
    5. 8.5 Load Regulation
    6. 8.6 Protection Diodes
  9. Application and Implementation
    1. 9.1 Typical Applications
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Support Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • K|2
  • NAC|16
  • Y|0
  • NDT|3
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The LM117QML-SP 3-terminal positive voltage linear regulator is capable of supplying either 0.5 A or 1.5 A over a 1.2-V to 37-V output range. It is simple to use and requires only two external resistors to set the output voltage.

The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.

The flight-proven LM117QML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.

GUID-20210317-CA0I-CH9Z-PRJF-C7QLRD2KH1QH-low.pngTypical Schematic

For high voltage applications, the LM117HVQML-SP is a pin-to-pin drop-in replacement suitable for up to 60 V. For the negative complement of the LM117QML-SP, see the LM137QML-SP.

Device Information
PART NUMBER(1) GRADE(2) PACKAGE(3)
LM117GWRLQMLV LDR
Flight grade QMLV
RHA 100 krad(Si)

CFP SOIC (NAC)

16 pin

6.35 mm × 9.91 mm

Mass = 0.467 g(5)

5962R9951707VZA
LM117GWRQMLV HDR
Flight grade QMLV
RHA 100 krad(Si)
5962R9951706VZA
LM117HRLQMLV LDR
Flight grade QMLV
RHA 100 krad(Si)

TO-39 (NDT)

3 pin

8.26 mm × 8.26 mm

Mass = 1.036 g(5)

5962R9951705VXA
LM117HRQMLV HDR
Flight grade QMLV
RHA 100 krad(Si)
5962R9951703VXA
LM117NDT/EM Engineering samples(4)
LM117KRQMLV HDR
Flight grade QMLV
RHA 100 krad(Si)

TO-3 (K)

2 pin

25.4 mm × 38.94 mm

Mass = 12.291 g(5)

5962R9951704VYA
LM117K/EM Engineering samples(4)
LM117H MDE LDR
Flight grade QMLV
RHA 100 krad(Si)

Die

2.18 mm × 2.36 mm

5962R9951705V9A
LM117H MDR HDR
Flight grade QMLV
RHA 100 krad(Si)
5962R9951703V9A
For all available packages, see the orderable addendum at the end of the data sheet.
For additional information about part grade, view SLYB235.
The TI Packaging page can be referenced for additional packing details.
These units are intended for engineering evaluation only and are processed to a noncompliant flow. Not suitable for qualification, production, radiation testing, or flight use. Not warranted for performance over full MIL specified temperature range (–55°C to 125°C) or operating life.
Mass is accurate to ±10%.