SLOS066AD September 1975 – October 2024 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The slew rate is the rate at which an operational amplifier can change the output when there is a change on the input. These devices have a 0.5-V/μs slew rate.