SLOS066AC September 1975 – March 2024 LM124 , LM124A , LM224 , LM224A , LM224K , LM224KA , LM2902 , LM2902B , LM2902BA , LM2902K , LM2902KAV , LM2902KV , LM324 , LM324A , LM324B , LM324BA , LM324K , LM324KA
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | TYP | UNIT | |
---|---|---|---|---|
SR | Slew rate at unity gain | RL = 1 MΩ, CL = 30 pF, VI = ±10 V (see Figure 6-1) | 0.5 | V/μs |
B1 | Unity-gain bandwidth | RL = 1 MΩ, CL = 20 pF (see Figure 6-1) | 1.2 | MHz |
Vn | Equivalent input noise voltage | RS = 100 Ω, VI = 0 V, f = 1 kHz (see Figure 6-2) | 35 | nV/√Hz |