SNVS313F December 2010 – August 2018 LM137QML
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | SUB-
GROUPS |
MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
ΔVIN / ΔVOUT | Ripple Rejection | VIN = -6.25 V, IL = 125 mA,
eI = 1VRMS at 2400 Hz |
9 | 48 | dB | |
VNO | Output Noise Voltage | VIN = -6.25 V, IL = 50 mA | 9 | 120 | µVRMS | |
ΔVOUT / ΔVIN | Line Transient Response | VIN = -6.25 V, VPulse = -1V, IL = 50 mA | 9 | 80 | mV/V | |
ΔVO / Δ IL | Load Transient Response(6) | VIN = -6.25 V, IL = 50 mA, Δ IL = 200 mA | 9 | 60 | mV |