SLCS160 June 2017 LM139-MIL
The LM139-MIL device consists of four independent voltage comparators that are designed to operate from a single power supply over a wide range of voltages. Operation from dual supplies also is possible, as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V more positive than the input common-mode voltage. Current drain is independent of the supply voltage. The outputs can be connected to other open-collector outputs to achieve wired-AND relationships.
The LM139-MIL device is characterized for operation over the full military temperature range of –55°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LM139-MIL | CDIP (14) | 21.30 mm × 7.60 mm |
LCCC (20) | 8.90 mm × 8.90 mm | |
CFP (14) | 9.20 mm × 6.29 mm | |
SOIC (14) | 8.70 mm × 3.90 mm |