SNOSBJ6G October 1999 – October 2018 LM193-N , LM2903-N , LM293-N , LM393-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | LM193A | UNIT | ||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
Input Offset Voltage | See (5) | 4.0 | mV | ||
Input Offset Current | IIN(+)−IIN(−), VCM=0 V | 100 | nA | ||
Input Bias Current | IIN(+) or IIN(−) with Output in Linear Range, VCM=0 V (2) | 300 | nA | ||
Input Common Mode Voltage Range | V+=30 V (3) | 0 | V+−2.0 | V | |
Saturation Voltage | VIN(−)=1V, VIN(+)=0, ISINK≤4 mA | 700 | mV | ||
Output Leakage Current | VIN(−)=0, VIN(+)=1V, VO=30 V | 1.0 | μA | ||
Differential Input Voltage | Keep All VIN's≥0 V (or V−, if Used), (3) | 36 | V |