SNVSC62A april 2023 – august 2023 LM2103
PRODUCTION DATA
The LM2103 is a compact, high-voltage gate driver designed to drive both the high-side and the low-side N-channel MOSFETs in a synchronous buck or a half-bridge configuration. The INL inverting input allows the driver to be used in either dual or single PWM input applications.
The fixed dead-time and the –1-V DC and –19.5-V transient negative voltage handling on the SH pin improve the system robustness in high noise applications. The LM2103 is available in an 8-pin SOIC package compatible with industry standard pinouts. Undervoltage lockout (UVLO) is provided on both the low-side and the high-side power rails for protection during power up and power down.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM2103 | D (SOIC, 8) | 4.90 mm × 3.91 mm |