SNVSC62A april 2023 – august 2023 LM2103
PRODUCTION DATA
The device operates in normal mode and UVLO mode. See Section 7.3.1 for more information on UVLO operation mode. In normal mode, when the VGVDD and VBST–SH are above UVLO threshold, the output stage is dependent on the states of the INH and INL pins. The outputs GH and GL will be low if input state is floating.
INH | INL | GH(1) | GL(2) |
---|---|---|---|
L | L | L | H |
L | H | L | L |
H | L | L | L |
H | H | H | L |
Floating | Floating | L | L |