SNVSC62A april 2023 – august 2023 LM2103
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PROPAGATION DELAYS | ||||||
tDLRF | VINL rising to VGL falling | VINL = 0 V to 3 V, CLOAD = 0 pF. Time from 50% of the input to 90% of the output. | 115 | ns | ||
tDHFF | VINH falling to VGH falling | VINH = 3 V to 0 V, CLOAD = 0 pF. Time from 50% of the input to 90% of the output. | 115 | ns | ||
tDLFR | VINL falling to VGL rising | VINL = 3 V to 0 V, CLOAD = 0 pF. Time from 50% of the input to 10% of the output. | 115 | ns | ||
tDHRR | VINH rising to VGH rising | VINH = 0 V to 3 V, CLOAD = 0 pF. Time from 50% of the input to 10% of the output. | 115 | ns | ||
DEADTIME | ||||||
tDT | Internal Deadtime | 475 | ns | |||
OUTPUT RISE AND FALL TIME | ||||||
tR_GL | GL | CLOAD = 1000 pF | 28 | ns | ||
tR_GH | GH | CLOAD = 1000 pF | 28 | ns | ||
tF_GL | GL | CLOAD = 1000 pF | 18 | ns | ||
tF_GH | GH | CLOAD = 1000 pF | 18 | ns |