SNVSCH8A September 2023 – October 2023 LM2104
PRODUCTION DATA
Figure 8-2 shows the GL fall time and GH rise time as well as the propagation delays for both GL and GH when the input IN transitions from low to high. Likewise, Figure 8-3 shows the GL rise time and GH fall time as well as the propagation delays for both GL and GH when the input IN transitions from high to low. Each channel (IN, SD, GH, and GL) is labeled and displayed on the left hand of the waveforms.
The testing condition: load capacitance is 1 nF, gate resistor is 4 Ω, VDD = 12 V, fSW = 50 kHz.
CL = 1 nF | RG = 4 Ω | VDD = 12 V | fSW = 50 kHz |
CL = 1 nF | RG = 4 Ω | VDD = 12 V | fSW = 50 kHz |