7.4 Thermal Information
THERMAL METRIC(1) |
LM21212-1 |
UNIT |
PWP (HTSSOP) |
20 PINS |
RθJA |
Junction-to-ambient thermal resistance (2) |
24 |
°C/W |
(2) Thermal measurements were performed on a 2 × 2 inch, 4 layer, 2 oz. copper outer layer, 1 oz .copper inner layer board with twelve 8 mil. vias underneith the EP of the device and an additional sixteen 8 mil. vias under the unexposed package.