7.1 Absolute Maximum Ratings
See (1)(2)
PVIN(3), AVIN to GND |
−0.3V to +6V |
SW(4), EN, FB, COMP, PGOOD, SS/TRK, FADJ to GND |
−0.3V to PVIN + 0.3V |
Storage Temperature |
−65°C to 150°C |
Soldering Specification for TSSOP Pb-Free Infrared or Convection (30 sec) |
260°C |
(1) Absolute Maximum Ratings indicate limits beyond witch damage to the device may occur. Recommended operating ratings indicate conditions for which the device is intended to be functional, but do not ensure specific performance limits. For ensured specifications and test conditions, see the
Electrical Characteristics.
(2) If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/Distributors for availability and specifications.
(3) The PVIN pin can tolerate transient voltages up to 6.5 V for a period of up to 6ns. These transients can occur during the normal operation of the device.
(4) The SW pin can tolerate transient voltages up to 9 V for a period of up to 6 ns, and -1 V for a duration of 4 ns. These transients can occur during the normal operation of the device.