7.3 Recommended Operating Ratings
PVIN, AVIN to GND |
+2.95V to +5.5V |
Junction Temperature |
−40°C to +125°C |
θJA(1) |
24°C/W |
(1) Thermal measurements were performed on a 2x2 inch, 4 layer, 2 oz. copper outer layer, 1 oz.copper inner layer board with twelve 8 mil. vias underneath the EP of the device and an additional sixteen 8 mil. vias under the unexposed package.