SNOSB87D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
An example of the step-by-step procedure to generate power stage and compensation component values using the typical application setup of Figure 28) is given in Table 1. The relevant design specifications are given in Table 1. Here, fcrossover is the desired loop crossover frequency, which generally is less than one-fifth of the switching frequency, and ΔVOUT(pk-pk) is the peak-to-peak output voltage ripple.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 5 V |
VOUT | 1.2 V |
IOUT | 15 A |
FSW | 500 kHz |
fcrossover | 100 kHz |
ΔVOUT(pk-pk) | 10 mV |