SNOSB87D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
Follow the detailed design procedure in Typical Application 1. The relevant power stage and small-signal components are listed in Table 3.
REF DES | DESCRIPTION | VENDOR | PART NUMBER | QUANTITY |
---|---|---|---|---|
CF | CAP, CERM, 1 µF, 10 V, ±10%, X7R, 0603 | MuRata | GRM188R71A105KA61D | 1 |
CIN1, CO1, CO2 | CAP, CERM, 100 µF, 6.3 V, ±20%, X5R, 1206 | MuRata | GRM31CR60J107ME39L | 3 |
CC1 | CAP, CERM, 1800 pF, 50 V, ±5%, C0G/NP0, 0603 | MuRata | GRM1885C1H182JA01D | 1 |
CC2 | CAP, CERM, 68 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H680J | 1 |
CC3 | CAP, CERM, 470 pF, 50 V, ±5%, C0G/NP0, 0603 | TDK | C1608C0G1H471J | 1 |
CSS | CAP, CERM, 0.033 µF, 16 V, ±10%, X7R, 0603 | MuRata | GRM188R71C333KA01D | 1 |
LF | Inductor, Shielded Core, 240 nH, 20 A, 1 mΩ, SMD | Würth | 744314024 | 1 |
RF | RES, 1 Ω, 5%, 0.1 W, 0603 | Vishay Dale | CRCW06031R00JNEA | 1 |
RC1 | RES, 4.87 kΩ, 1%, 0.1 W, 0603 | Vishay Dale | CRCW06034K87FKEA | 1 |
RC2 | RES, 210 Ω, 1%, 0.1 W, 0603 | Vishay Dale | CRCW0603210RFKEA | 1 |
REN1, RFB1, RPGOOD | RES, 10 kΩ, 1%, 0.1 W, 0603 | Vishay Dale | CRCW060310K0FKEA | 3 |
REN2 | RES, 19.6 kΩ, 1%, 0.1 W, 0603 | Vishay Dale | CRCW060319K6FKEA | 1 |
RFB2 | RES, 20 kΩ, 1%, 0.1 W, 0603 | Vishay Dale | CRCW060320K0FKEA | 1 |
U1 | LM21215A Synchronous Buck Regulator | TI | LM21215AMH-1/NOPB | 1 |