SNOSB87D March 2011 – May 2019 LM21215A
PRODUCTION DATA.
The first step in designing an LM21215A application is to configure the output voltage setpoint by using a voltage divider between VOUT and AGND, with the middle node connected to FB. When operating under steady state conditions, the LM21215A regulates VOUT such that the FB voltage is driven to 0.6 V.
A good starting point for the lower feedback resistor, RFB2, is 10 kΩ. Calculate RFB1 using Equation 3.