GENERAL |
VFB-default |
Feedback pin factory-default voltage |
|
0.588 |
0.598 |
0.608 |
V |
ΔVOUT/ΔIOUT |
Load regulation |
IOUT = 0.1 A to 5 A |
|
0.02 |
|
%/A |
ΔVOUT/ΔVIN |
Line regulation |
VPVIN = 3 V to 18 V |
|
0.01 |
|
%/V |
RDSonHS |
High-side switch on-resistance |
IDS = 5 A |
|
44 |
|
mΩ |
RDSonLS |
Low-side switch on-resistance |
IDS = 5 A |
|
22 |
|
mΩ |
ICL-HS |
High-side switch current limit |
High-side MOSFET |
5.9 |
7 |
7.87 |
A |
ICL-LS |
Low-side switch current limit |
Low-side MOSFET(3) |
5.9 |
8 |
10.2 |
A |
INEG-CL-LS |
Low-side switch negative current limit |
Low-side MOSFET |
–7 |
–4.1 |
–1.64 |
A |
ISD |
Quiescent current, disabled |
VAVIN = V PVIN = 5 V |
|
0.1 |
2 |
µA |
VAVIN = V PVIN = 18 V |
|
1 |
4.1 |
IQ |
Quiescent current, enabled, not switching |
VAVIN = V PVIN = 18 V |
|
9 |
9.7 |
mA |
IFB |
Feedback pin input bias current |
VFB = 0.598 V |
|
1 |
|
nA |
GM |
Error amplifier transconductance |
|
|
2400 |
|
µs |
AVOL |
Error amplifier voltage gain |
|
|
65 |
|
dB |
VIH-OVP |
OVP tripping threshold |
Rising threshold, percentage of VOUT |
103.5% |
109.5% |
115% |
|
VHYST-OVP |
OVP hysteresis window |
Percentage of VOUT |
|
–4.3% |
|
|
VUVLO-HI-AVIN |
AVIN UVLO rising threshold |
|
2.84 |
2.93 |
2.987 |
V |
VUVLO-LO-AVIN |
AVIN UVLO falling threshold |
|
2.66 |
2.73 |
2.83 |
V |
VUVLO-HYS-AVIN |
AVIN UVLO hysteresis window |
|
|
195 |
|
mV |
V5V0 |
Internal LDO1 output voltage |
Measured at 5V0 pin, 1-kΩ load |
|
4.88 |
|
V |
COUT-CAP-5V0 |
Recommended capacitance connected to 5V0 pin |
Ceramic capacitor |
|
1 |
|
µF |
GENERAL (continued) |
ISHORT-5V0 |
Short-circuit current of 5V0 pin |
|
|
31 |
|
mA |
V2V5 |
Internal LDO2 output voltage |
Measured at 2V5 pin, 1-kΩ load |
|
2.47 |
|
V |
COUT-CAP-2V5 |
Recommended capacitance connected to 2V5 pin |
Ceramic capacitor |
|
100 |
|
nF |
ISHORT-2V5 |
Short-circuit current of 2V5 pin |
|
|
47 |
|
mA |
VFCBOOT-D |
CBOOT diode forward voltage |
Measured from 5V0 to CBOOT at 10 mA |
|
0.76 |
|
V |
ICBOOT |
CBOOT leakage current |
VCBOOT = 5.5 V, not switching |
|
0.65 |
|
µA |
TSTARTUP-DELAY |
Startup time from EN high to the beginning of internal soft-start |
|
|
160 |
|
µs |
SS |
Internal soft-start |
10% to 90% VFB |
1.41 |
2.7 |
4.15 |
ms |
OSCILLATOR |
FOSC-NOM |
Oscillator frequency, nominal measured at SW pin |
RFRQ = 61.9 kΩ, 0.025% |
695 |
750 |
795 |
kHz |
FOSC-MAX |
Maximum oscillator frequency measured at SW pin |
RFRQ = 28.4 kΩ |
|
1500 |
|
kHz |
FOSC-MIN |
Minimum oscillator frequency measured at SW pin |
RFRQ = 167.5 kΩ |
|
300 |
|
kHz |
TOFF-MIN |
Minimum off-time measured at SW pin |
FSW = 1.5 MHz, VIN = 3.3 V, VFB = 1 V, voltage divider ratio = 3.3 |
|
50 |
|
ns |
TON-MIN |
Minimum on-time measured at SW pin |
FSW = 1.5 MHz, voltage divider ratio = 1 |
|
70 |
|
ns |
LOGIC |
VIH-EN |
EN pin rising threshold |
|
1.1 |
1.2 |
1.3 |
V |
VHYST-EN |
EN pin hysteresis window |
|
130 |
200 |
302 |
mV |
IEN-IN |
EN pin input current |
VEN = 12 V |
|
18 |
23 |
µA |
VIH-UV-PGOOD |
PGOOD UV rising threshold |
Percentage of VOUT |
87.5% |
93% |
97.5% |
|
VHYST-UV-PGOOD |
PGOOD UV hysteresis threshold |
Percentage of VOUT |
|
–4.2% |
|
|
IOL- PGOOD |
PGOOD sink current |
VOL = 0.2 V |
|
3 |
|
mA |
IOH- PGOOD |
PGOOD leakage current |
VOH = 18 V |
|
|
460 |
nA |
THERMAL SHUTDOWN |
TSD |
Thermal shutdown(4) |
|
|
160 |
|
°C |
TSD-HYS |
Thermal shutdown hysteresis(4) |
|
|
10 |
|
°C |