SNVS584P September 2008 – November 2014 LM22670 , LM22670-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | APPLICATION INFORMATION | ||
---|---|---|---|---|---|
NAME | SO PowerPAD-8 Package | PFM Package | |||
BOOT | 1 | 3 | I | Bootstrap input | Provides the gate voltage for the high side NFET. |
NC | 2 | — | — | Not Connected | Pin is not electrically connected inside the chip. Pin does function as thermal conductor. |
RT/SYNC | 3 | 5 | I | Oscillator mode control input | Used to control oscillator mode of regulator. See Switching Frequency Adjustment and Synchronization and Self-Synchronization of data sheet. |
FB | 4 | 6 | I | Feedback input | Feedback input to regulator. |
EN | 5 | 7 | I | Enable input | Used to control regulator start-up and shut-down. See Precision Enable and UVLO of data sheet. |
GND | 6 | 4 | — | Ground input to regulator; system common |
System ground pin. |
VIN | 7 | 2 | I | Input voltage | Supply input to the regulator. |
SW | 8 | 1 | O | Switch output | Switching output of regulator. |
EP | EP | EP | — | Exposed Pad | Connect to ground. Provides thermal connection to PCB. See Application and Implementation. |