The LM237 and LM337 are adjustable 3-terminal negative-voltage regulators capable of supplying in excess of –1.5 A over an output voltage range of –1.2 V to –37 V. They require only two external resistors to set the output voltage and one output capacitor for frequency compensation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMx37 | TO-220 (4) | 10.16 mm x 8.82 mm |
TO-263 (4) | 10.16 mm x 9.02 mm | |
TO-252 (4) | 6.6 mm x 6.10 mm |