SNVS617H April 2009 – November 2014 LM25011 , LM25011-Q1
PRODUCTION DATA.
Table 1 shows the design parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 8 V to 36 V |
Output voltage | 5 V |
Maximum load current (IOUT(max)) | 1.5 A |
Minimum load current (IOUT(min)) | 300 mA |
Switching frequency (FSW) | 1 MHz |
Soft-start time | 5 ms |