SNVS617H April 2009 – November 2014 LM25011 , LM25011-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |
---|---|---|---|
VIN to SGND (TJ = 25°C) | 45 | V | |
BST to SGND | 52 | V | |
SW to SGND (Steady State) | –1.5 | 45 | V |
BST to SW | –0.3 | 7 | V |
CS to CSG | –0.3 | 0.3 | V |
CSG to SGND | –0.3 | 0.3 | V |
PGD to SGND | –0.3 | 7 | V |
SS to SGND | –0.3 | 3 | V |
RT to SGND | –0.3 | 1 | V |
FB to SGND | –0.3 | 7 | V |
For soldering specs, see www.ti.com/packaging. | |||
Junction Temperature | 150 | °C |