SNVS953G December 2012 – May 2021 LM25018
PRODUCTION DATA
The UVLO pin controls the operating mode of the LM25018 device (see Table 7-2 for the detailed functional states).
UVLO | VCC | MODE | DESCRIPTION |
---|---|---|---|
< 0.66 V | Disabled | Shutdown | VCC Regulator Disabled. Switching Disabled |
0.66 V to 1.225 V | Enabled | Standby | VCC Regulator Enabled Switching Disabled |
> 1.225 V | VCC < 4.5 V | Standby | VCC Regulator Enabled. Switching Disabled |
VCC > 4.5 V | Operating | VCC Enabled. Switching Enabled |