4 Revision History
Changes from Revision F (November 2017) to Revision G (May 2021)
- Added "Synchronous Fly-Buck" to the title Go
- Hyperlinked Applications bulletsGo
- Updated the numbering format for tables, figures, and cross-references
throughout the document. Go
Changes from Revision E (November 2015) to Revision F (November 2017)
- Added WEBENCH links and top nav icon for TI Designs Go
- Deleted lead temperature and related footnote from Abs Max table Go
Changes from Revision D (December 2014) to Revision E (November 2015)
- Changed 14 V to 13 V in VCC Regulator section Go
- Changed 8 to 4 on equation in Input Capacitor
Go
- Changed 0.17 μF to 0.34 μF in Input Capacitor section Go
Changes from Revision C (December 2013) to Revision D (November 2014)
- Added Pin Configuration and Functions section, ESD Rating table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Changed VIN voltage in Typical Application
Go
- Changed max operating junction temperature in Recommended Operating Conditions table. Go
- Changed Soft-Start Circuit graphicGo
- Changed Frequency Selection section, Inductor Selection section, Output Capacitor section, Input Capacitor section, and UVLO Resistors sectionGo
- Changed Series Ripple Resistor RC
section to Type III Ripple Circuit
Go
Changes from Revision B (December 2013) to Revision C (December 2013)
- Added Thermal ParametersGo
Changes from Revision A (September 2013) to Revision B (December 2013)
- Changed formatting throughout document to the TI standardGo
- Changed minimum input voltage from 9 V to 7.5 V in Features
Go
- Changed minimum input voltage from 9 V to 7.5 V in Typical Application
Go
- Changed minimum input voltage from 9 V to 7.5 V in Pin
Descriptions
Go
- Added Absolute Maximum Junction TemperatureGo
- Changed minimum input voltage from 9 V to 7.5 V in Recommended Operating Conditions
Go
Changes from Revision * (December 2012) to Revision A (September 2013)
- Added SW to RTN (100-ns transient) in Absolute Maximum Ratings
Go