SNVS509F April 2007 – November 2023 LM25116
PRODUCTION DATA
RFB1 and RFB2 set the output voltage level, the ratio of these resistors is calculated with Equation 24.
RFB1 is typically 1.21 kΩ for a divider current of 1 mA. The divider current can be reduced to 100 µA with
RFB1= 12.1 kΩ. For the 5-V output design example used here, RFB1 = 1.21 kΩ and RFB2 = 3.74 kΩ.