SNVS509F April 2007 – November 2023 LM25116
PRODUCTION DATA
A voltage divider and filter can be connected to the UVLO pin to set a minimum operating voltage VIN(MIN) for the regulator. If this feature is required, the following procedure is used to determine appropriate resistor values for RUV2, RUV1 and CFT.
where
If undervoltage shutdown is not required, RUV1 and RUV2 can be eliminated and the off-time becomes Equation 27.
The voltage at the UVLO pin must never exceed 16 V when using an external setpoint divider. It may be necessary to clamp the UVLO pin at high input voltages. For the design example, RUV2 = 102 kΩ and
RUV1 = 21 kΩ for a shutdown voltage of 6.6 V. If sustained short-circuit protection is required, CFT ≥ 1 µF limits the short-circuit power dissipation. D2 may be installed when using CFT with RUV1 and RUV2.