SLUSD97 April 2018 LM25119Q
PRODUCTION DATA.
RT sets the switching frequency of each regulator channel. Generally, higher frequency applications are smaller but have higher losses. Operation at 230 kHz was selected for this example as a reasonable compromise between small size and high efficiency. The value of RT for 230-kHz switching frequency is calculated with Equation 7.
A standard value or 22.1 kΩ was chosen for RT. The internal oscillator frequency is twice the switching frequency and is about 460 kHz.