SNVSC11 May 2022 LM25143-Q1
PRODUCTION DATA
The LM25143-Q1 has two outputs that can operate independently. Both VOUT1 and VOUT2 can be set at 3.3 V or 5 V without installing external feedback resistors. Alternatively, set the output voltages between 0.6 V and 36 V using external feedback resistors based on Equation 5. See Table 9-1 and Figure 9-8. Connect MODE directly to AGND for independent outputs.
Mode | FB1 | FB2 | VOUT1 | VOUT2 | Error Amplifier, gm |
---|---|---|---|---|---|
AGND | AGND | AGND | 5 V | 5 V | 1200 µS |
AGND | VDDA | VDDA | 3.3 V | 3.3 V | 1200 µS |
AGND | VDDA | AGND | 3.3 V | 5 V | 1200 µS |
AGND | AGND | VDDA | 5 V | 3.3 V | 1200 µS |
AGND | Rdivider | Rdivider | 0.6 V to 36 V | 0.6 V to 36 V | 1200 µS |
10 kΩ to AGND | AGND | AGND | 5 V | 5 V | 60 µS |
10 kΩ to AGND | VDDA | VDDA | 3.3 V | 3.3 V | 60 µS |
10 kΩ to AGND | VDDA | AGND | 3.3 V | 5 V | 60 µS |
10 kΩ to AGND | AGND | VDDA | 5 V | 3.3 V | 60 µS |
10 kΩ to AGND | Rdivider | Rdivider | 0.6 V to 36 V | 0.6 V to 36 V | 60 µS |