SNVSC11 May 2022 LM25143-Q1
PRODUCTION DATA
Connect the MODE to VDDA and FB2 to AGND to configure the LM25143-Q1 for interleaved operation. This disables the channel 2 error amplifier and places it in a high impedance state. The controller is then in a primary and secondary configuration. Connect COMP1 to COMP2 and SS1 to SS2. Connect FB1 to VDDA for a 3.3-V output and to AGND for a 5-V output. Connect FB1 to an external feedback divider for an output voltage between 0.6 V to 36 V. See Table 9-2 and Figure 9-9.
The LM25143-Q1 in single-output interleaved operation does not support phase shedding when the output voltage is set between 0.6 V to 1.5 V.
Mode | FB1 | FB2 | Output Setpoint |
---|---|---|---|
VDDA | AGND | AGND | 5 V |
VDDA | VDDA | AGND | 3.3 V |
VDDA | Rdivider | AGND | 0.6 V to 36 V |