SNVSBV6B December 2020 – January 2023 LM25149-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VIN | Input supply voltage range | 3.5 | 42 | V | ||
VOUT | Output voltage range | 0.8 | 36 | V | ||
SW to PGND | –0.3 | 42 | V | |||
CBOOT to SW | –0.3 | 5 | 5.25 | V | ||
FB, EXTCOMP, RT to AGND | –0.3 | 5.25 | V | |||
EN to PGND | –0.3 | 42 | V | |||
VCC, VCCX, VDDA to PGND | –0.3 | 5 | 5.25 | V | ||
VOUT, ISNS+ to PGND | –0.3 | 36 | V | |||
PGND to AGND | –0.3 | 0.3 | V | |||
AEFVDDA to AVSS | –0.3 | 5 | V | |||
INJ to REFAGND | –0.3 | 5 | V | |||
SEN to REFAGND | –0.3 | 36 | V | |||
REFAGND to AVVS | –0.3 | +0.3 | V | |||
CNFG to AGND | –0.3 | 5.5 | V | |||
TJ | Operating junction temperature | –40 | 150 | °C |