SNVSCT9 October 2024 LM251772
PRODUCTION DATA
FUNCTION | LM251772 | LM51772 | LM5177 |
---|---|---|---|
Maximum Recommended Input Voltage | 36V | 55V | 60V |
Absolute Maximum Input Voltage | 48V | 59V | 85V |
Maximum Recommended Switching Frequency | 600kHz | 2.2MHz | 600kHz |
Default Output Voltage Value | 5.1V | 12V | n/a |
Default Output Current Limit Value | 900mA | 5A | n/a |
Output Start-up State Without Programming | Disabled | Enabled | Enabled |
I2C interface | yes | yes | no |
PSM - Automatic Conduction Mode | yes | yes | no |
PSM - Programmable Conduction Mode | no | yes | no |
Output Discharge | yes | yes | no |
Input voltage regulation | yes | yes | with external circuit |
Analog Current Limit Setting | no | yes | no |
Tj Temperature Range | 0°C to 70°C | -40°C to 125°C | -40°C to 125°C |