SNVSCT9 October 2024 LM251772
PRODUCTION DATA
The LM251772 is a four switch Buck-Boost controller. It provides a regulated output voltage if the input voltage is higher, equal or lower than the adjusted output voltage. In power save mode the device supports very high efficiency over the complete operation range of the output. The output voltage and average current can be dynamically programmed via the integrated I2C interface. The configuration range for output voltage and average current meet the USB-PD standard requirements. The integrated DRV pin can control a disconnect FET to support dual role port (DRP) requirements.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LM251772RHAR | RHA040 | 6mm x 6mm |