SNVSCT9 October 2024 LM251772
PRODUCTION DATA
The device features a hiccup mode short circuit protection to avoid excessive power dissipation in the die or at the fault of the application in the System. The CL_OP triggers if the peak current sensing voltage between CSA-pin and CSB-pin is exceeded.
If enabled the protection will stop the converter operating and re-start the converter in case a short is event is detected.
The bit HICCUP_EN in the NVM register enables the OCP.