SNVSB89A November 2018 – July 2019 LM25180-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Unless otherwise stated, application performance curves were taken at TA = 25°C.
VIN stepped to 24 V | 5-Ω Load |
VIN = 24 V | IOUT = 1 A |
VIN = 24 V | 5-Ω Load |
VIN = 24 V | IOUT = 1 A |
VIN = 24 V
IOUT = 0.85 A |
30 MHz to 108 MHz | LIN = 4.7 µH
CIN = 10 µF |