SNVSB89A November 2018 – July 2019 LM25180-Q1
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The required input, output, and performance parameters for this application example are shown in Table 3.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range (steady state) | 9.5 V to 36 V |
Output 1 voltage and current | 15 V, 0.2 A |
Output 2 voltage and current | –7.7 V, –0.2 A |
Input UVLO thresholds | 9 V on, 7 V off |
Output voltage regulation | ±2% |
The target full-load efficiency of this LM25180-Q1 design is 88% based on a nominal input voltage of 24 V and isolated output voltages of 15 V and –7.7 V sharing a common return. The selected flyback converter components are cited in Table 4, including multi-winding flyback transformer, input and output capacitors, rectifying diodes and flyback converter IC.
REF DES | QTY | SPECIFICATION | VENDOR | PART NUMBER |
---|---|---|---|---|
CIN | 1 | 10 µF, 50 V, X7R, 1210, ceramic, AEC-Q200 | Taiyo Yuden | UMJ325KB7106KMHT |
COUT1 | 1 | 22 µF, 25 V, X7R, 1210, ceramic, AEC-Q200 | TDK | CGA6P3X7R1E226M |
Murata | GCM32EC71E226KE36 | |||
Taiyo Yuden | TMK325B7226KMHT | |||
COUT2 | 1 | 47 µF, 10 V, X7S, 1210, ceramic, AEC-Q200 | Murata | GCM32EC71H106KA03 |
DFLY1 | 1 | Schottky diode, 100 V, 1 A, PowerDI-123, AEC-Q101 | DFLS1100Q-7 | Diodes Inc. |
DFLY2 | 1 | Schottky diode, 60 V, 1 A, PowerDI-123, AEC-Q101 | DFLS160Q-7 | Diodes Inc. |
DCLAMP | 1 | Zener, 24 V, 1 W, PowerDI-123, AEC-Q101 | DFLZ24Q-7 | Diodes Inc. |
DF | 1 | Switching diode, 75 V, 0.3 A, SOD323, AEC-Q101 | 1N4148WSQ | Diodes Inc. |
DOUT1 | 1 | Zener, 18 V, 5%, SOD523, AEC-Q101 | BZX585-C18 | Nexperia |
DOUT2 | 1 | Zener, 8.2 V, 2%, SOD523, AEC-Q101 | BZX585-B8V2 | Nexperia |
RFB | 1 | 154 kΩ, 1%, 0402 | Std | Std |
RSET | 1 | 12.1 kΩ, 1%, 0402 | Std | Std |
RTC | 1 | 200 kΩ, 1%, 0402 | Std | Std |
RUV1 | 1 | 340 kΩ, 1%, 0603 | Std | Std |
RUV2 | 1 | 68.1 kΩ, 1%, 0402 | Std | Std |
T1 | 1 | 30 µH, 2 A, turns ratio 1 : 1: 0.52, 9 × 10 mm, SMT | Coilcraft | YA8916-BLD |
Würth Electronik | 750317595 | |||
U1 | 1 | LM25180-Q1 PSR flyback converter, AEC-Q100 | Texas Instruments | LM25180QNGURQ1 |