SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Total of VOUT1 and VOUT2 |
VIN stepped to 24 V | 75 Ω and 40 Ω Loads |
VIN = 24 V |
VIN = 24 V | IOUT1 = 200 mA |
Total of VOUT1 and VOUT2 |
VIN = 24 V | 75 Ω and 40 Ω Loads |
VIN = 24 V |
VIN = 24 V | IOUT2 = 200 mA |