SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
With input voltage range and current capability as specified in Table 8, the PSR flyback DC/DC converter family of parts from TI provides flexibility, scalability and optimized solution size for a range of applications. Using an 8-pin WSON package with 4-mm × 4-mm footprint and 0.8-mm pin pitch, these converters enable isolated DC/DC solutions with high density and low component count.
PSR FLYBACK
DC/DC CONVERTER |
INPUT VOLTAGE RANGE | PEAK SWITCH CURRENT | MAXIMUM LOAD CURRENT, VOUT = 12 V, NPS = 1 | ||
---|---|---|---|---|---|
VIN = 4.5 V | VIN = 13.5 V | VIN = 24 V | |||
LM5181 | 4.5 V to 65 V | 0.75 A | 90 mA | 180 mA | 225 mA |
LM5180 | 4.5 V to 65 V | 1.5 A | 180 mA | 360 mA | 450 mA |
LM25180 | 4.5 V to 42 V | 1.5 A | 180 mA | 360 mA | 450 mA |
LM25183 | 4.5 V to 42 V | 2.5 A | 300 mA | 600 mA | 750 mA |
LM25184 | 4.5 V to 42 V | 4.1 A | 500 mA | 1 A | 1.25 A |
For development support, see the following: