SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The 24-V output is DC stacked on top of the 5-V output as they share a common return connection. This enables lower secondary-to-secondary leakage inductance for better cross regulation and also reduced rectifier diode reverse voltage stress. Choose a primary-secondary turns ratio for the effective 19-V secondary based on an approximate 60% max duty cycle at minimum input voltage using Equation 41.
Set the turns ratio of the transformer secondary windings using Equation 42. The transformer turns ratio for both outputs is thus specified as 1 : 1.5 : 0.4.
Select a magnetizing inductance based on the minimum off-time constraint using Equation 43. Choose a value of 30 µH and a saturation current of minimum 2 A for this application.