SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Select an input capacitance using Equation 24 to limit the ripple voltage amplitude to less than 5% of the input voltage when operating at nominal input voltage.
Substituting the input current at full load, switching frequency, peak primary current and peak-to-peak ripple specification gives CIN greater than 2 μF. Mindful of the voltage coefficient of ceramic capacitors, select a 10-µF, 50-V ceramic input capacitor with X7R dielectric in 1210 case size. Equation 25 gives the input capacitor RMS ripple current.