SNVSB79B November 2018 – May 2020 LM25180
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Given VIN(on) and VIN(off) as the input voltage turn-on and turn-off thresholds of 8 V and 7 V, respectively, select the upper and lower UVLO resistors using the following expressions:
Calculate the actual input voltage turn-on and turn-off thresholds as follows: