SNVSCL0 November 2023 LM25185-Q1
PRODUCTION DATA
Thermal shutdown is an integrated self-protection to limit junction temperature and prevent damage related to overheating. Thermal shutdown turns off the device when the junction temperature exceeds 175°C to prevent further power dissipation and temperature rise. Junction temperature decreases after shutdown, and the LM25185-Q1 restarts when the junction temperature falls to 165°C.