SLVS569F January 2005 – August 2015 LM2575
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
FEEDBACK | 7 | I | Output voltage sense |
GND | 5 | — | Ground pins, all pins must be connect to ground. |
12 | |||
13 | |||
ON/OFF | 9 | I | Active low enable |
OUTPUT | 3 | O | Switch output |
VIN | 16 | I | Input voltage supply pin |
NC | 1 | — | Not connected internally, pins can be connected to circuit ground plane for improved thermal performance. |
2 | |||
4 | |||
6 | |||
8 | |||
10 | |||
11 | |||
14 | |||
15 |