SNVS107G June 1999 – March 2023 LM2576 , LM2576HV
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
SYSTEM PARAMETERS TEST CIRCUIT Figure 8-3 and Figure 8-9(1) | |||||||
VOUT | Output Voltage | VIN = 12 V, ILOAD = 0.5 A Circuit of Figure 8-3 and Figure 8-9 | 3.234 | 3.3 | 3.366 | V | |
Output Voltage: LM2576 | 6 V ≤ VIN ≤ 40 V, 0.5 A ≤ ILOAD ≤ 3 A Circuit of Figure 8-3 and Figure 8-9 | TJ = 25°C | 3.168 | 3.3 | 3.432 | V | |
Applies over full operating temperature range | 3.135 | 3.465 | |||||
Output Voltage: LM2576HV | 6 V ≤ VIN ≤ 60 V, 0.5 A ≤ ILOAD ≤ 3 A Circuit of Figure 8-3 and Figure 8-9 | TJ = 25°C | 3.168 | 3.3 | 3.45 | V | |
Applies over full operating temperature range | 3.135 | 3.482 | |||||
η | Efficiency | VIN = 12 V, ILOAD = 3 A | 75% |