SNOSBT3J January 2000 – March 2022 LM158-N , LM258-N , LM2904-N , LM358-N
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | LM358 | LM2904 | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
Input Offset Voltage | See(3) , TA = 25°C | 2 | 7 | 2 | 7 | mV | ||||
Input Bias Current | IIN(+) or IIN(−), TA = 25°C, VCM = 0 V, See(4) | 45 | 250 | 45 | 250 | nA | ||||
Input Offset Current | IIN(+) − IIN(−), VCM = 0 V, TA = 25°C | 5 | 50 | 5 | 50 | nA | ||||
Input Common-Mode Voltage Range | V+ = 30 V, See(5) (LM2904, V+ = 26 V), TA = 25°C | 0 | V+−1.5 | 0 | V+−1.5 | V | ||||
Supply Current | Over Full Temperature Range | |||||||||
RL = ∞ on All Op Amps | ||||||||||
V+ = 30 V (LM2904 V+ = 26 V) | 1 | 2 | 1 | 2 | mA | |||||
V+ = 5 V | 0.5 | 1.2 | 0.5 | 1.2 | mA | |||||
Large Signal Voltage | V+ = 15V, TA = 25°C, | |||||||||
Gain | RL ≥ 2 kΩ, (For VO = 1 V to 11 V) | 25 | 100 | 25 | 100 | V/mV | ||||
Common-Mode Rejection Ratio | TA = 25°C, | 65 | 85 | 50 | 70 | dB | ||||
VCM = 0 V to V+−1.5 V | ||||||||||
Power Supply Rejection Ratio | V+ = 5 V to 30 V | 65 | 100 | 50 | 100 | dB | ||||
(LM2904, V+ = 5 V to 26 V), TA = 25°C | ||||||||||
Amplifier-to-Amplifier Coupling | f = 1 kHz to 20 kHz, TA = 25°C (Input Referred), See(6) | −120 | −120 | dB | ||||||
Output Current | Source | VIN+ = 1 V, | 20 | 40 | 20 | 40 | mA | |||
VIN− = 0 V, | ||||||||||
V+ = 15 V, | ||||||||||
VO = 2 V, TA = 25°C | ||||||||||
Sink | VIN− = 1 V, VIN+ = 0 V | 10 | 20 | 10 | 20 | mA | ||||
V+ = 15V, TA = 25°C, | ||||||||||
VO = 2 V | ||||||||||
VIN− = 1 V, | 12 | 50 | 12 | 50 | μA | |||||
VIN+ = 0 V | ||||||||||
TA = 25°C, VO = 200 mV, | ||||||||||
V+ = 15 V | ||||||||||
Short Circuit to Ground | TA = 25°C, See(1), V+ = 15 V | 40 | 60 | 40 | 60 | mA | ||||
Input Offset Voltage | See(3) | 9 | 10 | mV | ||||||
Input Offset Voltage Drift | RS = 0 Ω | 7 | 7 | μV/°C | ||||||
Input Offset Current | IIN(+) − IIN(−) | 150 | 45 | 200 | nA | |||||
Input Offset Current Drift | RS = 0 Ω | 10 | 10 | pA/°C | ||||||
Input Bias Current | IIN(+) or IIN(−) | 40 | 500 | 40 | 500 | nA | ||||
Input Common-Mode Voltage Range | V+ = 30 V, See(5) (LM2904, V+ = 26 V) | 0 | V+−2 | 0 | V+ −2 | V | ||||
Large Signal Voltage Gain | V+ = +15 V | 15 | 15 | V/mV | ||||||
(VO = 1 V to 11 V) | ||||||||||
RL ≥ 2 kΩ | ||||||||||
Output | VOH | V+ = 30 V | RL = 2 kΩ | 26 | 22 | V | ||||
Voltage | (LM2904, V+ = 26 V) | RL = 10 kΩ | 27 | 28 | 23 | 24 | V | |||
Swing | VOL | V+ = 5 V, RL = 10 kΩ | 5 | 20 | 5 | 100 | mV | |||
Output Current | Source | VIN+ = 1 V, VIN− = 0 V, | 10 | 20 | 10 | 20 | mA | |||
V+ = 15 V, VO = 2 V | ||||||||||
Sink | VIN− = 1 V, VIN+ = 0 V, | 5 | 8 | 5 | 8 | mA | ||||
V+ = 15 V, VO = 2 V |