SNVS120G April 2000 – May 2019 LM2585
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | TYP | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
COMMON DEVICE PARAMETERS for all versions (2) | ||||||
IS | Input Supply Current | (Switch Off)(5) | 11 | 15.5/16.5 | mA | |
ISWITCH = 1.8A | 50 | 100/115 | mA | |||
VUV | Input Supply
Undervoltage Lockout |
RLOAD = 100Ω | 3.30 | 3.05 | 3.75 | V |
fO | Oscillator Frequency | Measured at Switch Pin | ||||
RLOAD = 100Ω | 100 | 85/75 | 115/125 | kHz | ||
VCOMP = 1.0V | ||||||
fSC | Short-Circuit
Frequency |
Measured at Switch Pin | ||||
RLOAD = 100Ω | 25 | kHz | ||||
VFEEDBACK = 1.15V | ||||||
VEAO | Error Amplifier
Output Swing |
Upper Limit(4) | 2.8 | 2.6/2.4 | V | |
Lower Limit(5) | 0.25 | 0.40/0.55 | V | |||
IEAO | Error Amp
Output Current (Source or Sink) |
See (6) | 165 | 110/70 | 260/320 | μA |
ISS | Soft Start Current | VFEEDBACK = 0.92V | 11.0 | 8.0/7.0 | 17.0/19.0 | μA |
VCOMP = 1.0V | ||||||
D | Maximum Duty
Cycle |
RLOAD = 100Ω(4) | 98 | 93/90 | % | |
IL | Switch Leakage
Current |
Switch Off | 15 | 300/600 | μA | |
VSWITCH = 60V | ||||||
VSUS | Switch Sustaining
Voltage |
dV/dT = 1.5V/ns | 65 | V | ||
VSAT | Switch Saturation
Voltage |
ISWITCH = 3.0A | 0.45 | 0.65/0.9 | V | |
ICL | NPN Switch
Current Limit |
4 | 3 | 7.0 | A |