6.1 Absolute Maximum Ratings
over operating free-air temperature range (unless otherwise noted)(1)(2)
Input Voltage |
−0.4V ≤ VIN ≤ 45V |
Switch Voltage |
−0.4V ≤ VSW ≤ 65V |
Switch Current(1) |
Internally Limited |
Compensation Pin Voltage |
−0.4V ≤ VCOMP ≤ 2.4V |
Feedback Pin Voltage |
−0.4V ≤ VFB ≤ 2 VOUT |
Storage Temperature Range |
−65°C to +150°C |
Lead Temperature |
(Soldering, 10 sec.) |
260°C |
Maximum Junction |
Temperature(2) |
150°C |
Power Dissipation (2) |
Internally Limited |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating ratings indicate conditions the device is intended to be functional, but device parameter specifications may not be specified under these conditions. For specifications and test conditions see .
(2) If Military/Aerospace specified devices are required, contact the Texas Instruments Sales Office/ Distributors for availability and specifications.