SNVS117E April 1998 – June 2019 LM2588
PRODUCTION DATA.
Input Voltage | −0.4V ≤ VIN ≤ 45V | |
Switch Voltage | −0.4V ≤ VSW ≤ 65V | |
Switch Current(2) | Internally Limited | |
Compensation Pin Voltage | −0.4V ≤ VCOMP ≤ 2.4V | |
Feedback Pin Voltage | −0.4V ≤ VFB ≤ 2 VOUT | |
ON /OFF Pin Voltage | −0.4V ≤ VSH ≤ 6V | |
Sync Pin Voltage | −0.4V ≤ VSYNC ≤ 2V | |
Power Dissipation(3) | Internally Limited | |
Storage Temperature Range | −65°C to +150°C | |
Lead Temperature | (Soldering, 10 sec.) | 260°C |
Maximum Junction Temperature(3) | 150°C |