4 Revision History
Changes from Revision Z (July 2021) to Revision AA (March 2022)
- Added LM358BA and LM2904BA to the Device Information
tableGo
- Added Family Comparison table to the Description section Go
- Raised ESD (CDM) for B-versions and BA-versions from 1 kV to 1.5 kV in the
ESD Ratings table Go
- Changed Input Offset Voltage Max of LM2904BA from TA = –40℃ to
+125℃ from ±2.5 mV to ±3.0 mVGo
Changes from Revision Y (February 2021) to Revision Z (July 2021)
- Deleted preview tag from LM358B and LM2904B SOT-23 (8) package in Device
Information tableGo
- Updated DDF (SOT-23) package thermal information in the Thermal
Information tableGo
- Deleted Related Links from the Device and Documentation Support
sectionGo
Changes from Revision X (June 2020) to Revision Y (February 2021)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added SOT23-8 (DDF) package information throughout data sheetGo
- Deleted preview tag from LM358B and LM2904B VSSOP (8) package in Device
Information tableGo
- Added SOT23-8 (DDF) package information to the Pin Configuration
and Functions sectionGo
- Added DDF (SOT-23) package to the Thermal Information
tableGo
Changes from Revision W (October 2019) to Revision X (June 2020)
- Added application links to Applications
sectionGo
- Deleted preview tag from LM358B and LM2904B TSSOP (8) package in Device
Information table
Go
Changes from Revision V (September 2018) to Revision W (October 2019)
- Changed CDM ESD rating for LM358B and LM2904B in ESD Ratings
Go
- Changed VS to V+ in Recommended Operating Conditions
Go
- Changed Thermal Information for the LM158FK and LM158JG devicesGo
- Added Output Current section to Electrical Characteristics
Go
- Added Output Current section to Section 6.6
Go
- Added Typical Characteristics section for the LM358B and LM2490B op ampsGo
- Added test circuit for THD+N and small-signal step response, G = –1 in the Parameter Measurement Information sectionGo
- Changed the Section 8.2
Go
Changes from Revision U (January 2017) to Revision V (September 2018)
- Changed the data sheet title Go
- Changed first four items in the Features section Go
- Changed the first item in the Applications section and added
four new items Go
- Changed voltage values in the first paragraph of the Description sectionGo
- Changed text in the second paragraph of the Description sectionGo
- Added devices LM358B and LM2904B to data sheetGo
- Changed the first three rows of the Device Information table and added a a cross-referenced note for PREVIEW-status devicesGo
- Added a table note to the Pin Functions table Go
- Changed "free-air temperature" to "ambient temperature" in the Absolute Maximum Ratings condition statementGo
- Changed all entries in the Absolute Maximum Ratings table except TJ and Tstg
Go
- Deleted lead temperature and case temperature from Absolute Maximum Ratings
Go
- Changed device listings and their voltage values in the ESD Ratings table Go
- Changed "free-air temperature" to "ambient temperature" in the Recommended Operating Conditions condition statement Go
- Changed table entries for all parameters in the Recommended Operating Conditions tableGo
- Added rows to the Thermal Information table, and a table note regarding device-package combinations Go
- Deleted the Operating Conditions tableGo
- Added a condition statement to the Typical Characteristics sectionGo
- Changed specific voltages to a Recommended Operating Conditions referenceGo
- Changed unity-gain bandwidth from 0.7 MHz for all devices to 1.2 MHz for B-version devicesGo
- Changed slew rate from.3 V/µs for all devices to o.5 V/µs for B-version devicesGo
- Changed the Section 8.3.3 section in multiple places throughoutGo
- Changed VCC to VS in the
Section 9.1
section Go
- Subscripted the suffixes fro RI and RF
Go
- Changed Operational Amplifier Board Layout for Noninverting Configuration with an image that includes a dual op ampGo
Changes from Revision T (April 2015) to Revision U (January 2017)
- Changed data sheet titleGo
Changes from Revision S (January 2014) to Revision T (April 2015)
- Added Applications section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section
Go
Changes from Revision R (July 2010) to Revision S (Jauary 2014)
- Converted this data sheet from the QS format to DocZone using the PDF on the webGo
- Deleted Ordering Information tableGo
- Updated Features to include Military DisclaimerGo
- Added Typical Characteristics sectionGo