SNVS118F december 1999 – may 2023 LM2594 , LM2594HV
PRODUCTION DATA
Table 9-4 lists the design parameters of this example.
PARAMETER | EXAMPLE VALUE |
---|---|
Regulated output voltage (3.3-V, 5-V or 12-V), VOUT | 5 V |
Maximum DC input voltage, VIN(max) | 12 V |
Maximum load current, ILOAD(max) | 0.4 A |