SNVS118F december 1999 – may 2023 LM2594 , LM2594HV
PRODUCTION DATA
Use the inductor selection guide for the 5-V version shown in Figure 9-6.
From the inductor value selection guide shown in Figure 9-6, the inductance region intersected by the 12-V horizontal line and the 0.4-A vertical line is 100 μH, and the inductor code is L20.
The inductance value required is 100 μH. See row L20 of Table 9-3 and choose an inductor part number from any of the four manufacturers shown. (In most instance, both through-hole and surface-mount inductors are available.)